AC/DC Auxiliary Supply Reference Design using UCC28700
PMP10937
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP10937 reference design uses Buck converter to convert universal AC input voltage  to a 18V/0.3A DC output with UCC28700 controller. Circuit simplicity is achieved with quasi-resonant valley-switching operation and the utilization of Buck topology. With all components placed within the dimension of 1.05" x 2.1", over 80% efficiency is achieved at full load and no load power consumption of this board is about 150mW.

Features
  • Universal AC input with 18V/0.3A output
  • About 150mW no load power consumption
  • Over 80% efficiency is achieved at full load
  • Less than 40degC temperature rise
  • 1.05" x 2.1" X-Y dimension
  • Test report is available

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10937.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)18
Iout (Max) (A).3
Output Power (W)5.4
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyBuck- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28700  Constant-voltage, constant-current PWM with PSR & Programmable cable compensation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28700 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1065 21 Dec 2015
Design files (3)
Title Type Size (KB) Date
PDF 77 21 Dec 2015
PDF 118 21 Dec 2015
PDF 111 21 Dec 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles