PMP11098

48V Input Dual Synchronous Buck Converter (6V@2.3A and 28V@2.5A) Reference Design

PMP11098

Design files

Overview

This dual synchronous buck  supplies 6V @ 2.3A and 28V @ 2.5A from a 36V to 51V input. This converter was optimized to provide high efficiency in a small footprint for 48V rail applications.

Features
  • Low cost and small area (40mm x 60mm)
  • Very good efficiency (28V output is 96%, 6V is 86%, at full load and 48Vin)
  • Output 1 and output 2 startup sequencing
Output voltage options PMP11098.1 PMP11098.2
Vin (Min) (V) 36 36
Vin (Max) (V) 51 51
Vout (Nom) (V) 6 28
Iout (Max) (A) 2.3 2.5
Output Power (W) 13.8 70
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCH9.PDF (1752 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROA3.PDF (159 K)

Detailed schematic diagram for design layout and components

TIDROA4.PDF (112 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROA5.PDF (77 K)

Detailed overview of design layout for component placement

TIDROA7.ZIP (3092 K)

Files used for 3D models or 2D drawings of IC components

TIDCCT2.ZIP (228 K)

Design file that contains information on physical board layer of design PCB

TIDROA6.PDF (349 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM5119QAutomotive Grade 5.5-65V Wide Vin, Current Mode Dual Synchronous Buck Controller

Data sheet: PDF
MOSFETs

CSD19534Q5A100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 15.1 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP11098 Test Results Oct. 31, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos