PMP11112

6V-16V Input Four Phase Synchronous Boost Converter Audio Amplifier (25V@24A) Reference Design

PMP11112

Design files

Overview

This 600W four phase synchronous boost  supplies 25V @ 24A from a 6V - 16V input. Four phase operation allows fewer input and output capacitors and better thermal balancing with surface mount components.

Features
  • 6V minimum input voltage operation
  • Excellent efficiency (96.4% at 600W load and 12Vin)
  • Inherent phase-to-phase current sharing
Output voltage options PMP11112.1
Vin (Min) (V) 6
Vin (Max) (V) 16
Vout (Nom) (V) 25
Iout (Max) (A) 24
Output Power (W) 600
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Multiphase
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCH4.PDF (2162 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRO78.PDF (208 K)

Detailed schematic diagram for design layout and components

TIDRO79.PDF (112 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRO80.PDF (504 K)

Detailed overview of design layout for component placement

TIDRO82.ZIP (5808 K)

Files used for 3D models or 2D drawings of IC components

TIDCCS7.ZIP (309 K)

Design file that contains information on physical board layer of design PCB

TIDRO81.PDF (2796 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Boost controllers (external switch)

LM51223-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability

Data sheet: PDF | HTML
Counters

CD4017BCMOS Decade Counter with 10 Decoded Outputs

Data sheet: PDF
Linear & low-dropout (LDO) regulators

LM293650-mA, 60-V, low-IQ, low-dropout voltage regulator with reverse voltage protection

Data sheet: PDF | HTML
N-channel MOSFETs

CSD18501Q5A40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML
Real-time clocks (RTCs) & timers

LMC555World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP11112 Test Results Oct. 31, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos