TPS40400 Step-Down Regulator with PMBus Delivering 1.8V at 4A Reference Design
PMP11140
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP11140 is a single-phase switching regulator accepting an input range of 4.5V to 13.2V and providing an output voltage of 1.8V capable of supplying 4A of current. This reference design shows 1.8Vout, 4A (3A without a fan) for CPU I/O and other applications in a 22cm by 12.6cm single sided footprint. A rich test interface including an on board dynamic load is provided.

Features
  • PMBus programming, configuration, control, and telemetry
  • 85% peak efficiency
  • Well documented thermal performance both with and without fan.
  • On board high speed dynamic test load to verify dynamic performance
  • 0.9” x 0.5” total power supply area with all parts on same side
  • Supported by TI’s Fusion GUI PMBus designer FUSION_DIGITAL_POWER_DESIGNER

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP11140.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)13.2
Vout (Nom) (V)1.8
Iout (Max) (A)4
Output Power (W)7.2
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous
Designed forProcessor

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17313Q2  30V, N ch NexFET MOSFET™, single SON2x2, 32mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD85301Q2  20V, N ch NexFET MOSFET™, dual SON2x2, 27mOhm  MOSFETs  Sample & Buy Not Available
TPS40400  3.0V - 20V, 30A, Synchronous Buck Controller with PMBus™, including Telemetry  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17313Q2 WSON (DQK)| 6 Download -
CSD85301Q2 WSON (DQK)| 6 Download Download
TPS40400 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2176 15 Jul 2015
Design files (5)
Title Type Size (KB) Date
ZIP 385 15 Jul 2015
PDF 1381 15 Jul 2015
PDF 173 15 Jul 2015
PDF 116 15 Jul 2015
PDF 196 15 Jul 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles