250W Push-Pull Converter Reference Design for Automotive
PMP11186
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP11186 reference design is a non-isolated Push-Pull converter that operates from 6V - 16Vin and supplies +/- 25V@5A out (250W max).  This design operates at 200KHz with a peak efficiency of 88% (Vin = 12V).

Features
  • 250W peak output power at 6V input
  • 86% full load and 88% half load efficiency
  • Excellent output regulation with balanced differential loading

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP11186.1
(Output Voltage 1)
PMP11186.2
(Output Voltage 2)
Vin (Min) (V)66
Vin (Max) (V)1616
Vout (Nom) (V)25-25
Iout (Max) (A)55
Output Power (W)125125
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyForward- Push PullForward- Push Pull

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD19532Q5B  100V, N ch NexFET MOSFETâ„¢, single SON5x6, 4.9mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM25037-Q1  Automotive 5.5V to 75V, 1.2A gate driver, dual-mode PWM controller With Alternating outputs -40-125C  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM25037-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1879 16 Nov 2017
Design files (6)
Title Type Size (KB) Date
ZIP 484 16 Nov 2017
ZIP 17954 16 Nov 2017
PDF 462 16 Nov 2017
PDF 83 16 Nov 2017
PDF 101 16 Nov 2017
PDF 161 16 Nov 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles