PMP11196

Reference Design for 12Vin, Two Phase Synchronous Buck Converter 1V 50A with PMBus Control

PMP11196

Design files

Overview

Fixed frequency voltage mode control is used for CPU, Memory and ASIC applications where a predictable frequency and/or synchronization to an external clock is needed.  Two high current synchronous power stages provide the high currents and low losses needed for these applications. Multi-phase also allows output ripple cancellation and effective higher bandwidth control for a given switching frequency. PMP11196 focuses on ease of electrical testing and ability to make changes "on the fly" through the PMBus interface. A high speed dynamic load rounds out the rich test interface.

Features
  • Two fully synchronous power stages for high currents & lowest losses
  • Fixed frequency voltage mode control allows for user selection of switching frequency and synchronization to an external clock
  • Output voltage, current limit and fault thresholds/responses can be adjusted "on the fly" through the PMBus interface
  • Focus of evaluation board is on compactness of power stages including inductors
  • Rich test interface including PMBus socket, and high speed dynamic test load
  • Schematic, BOM, layout and Test Report focusing on thermal performance & load dynamics
Output voltage options PMP11196.1
Vin (Min) (V) 10.8
Vin (Max) (V) 13.2
Vout (Nom) (V) 1
Iout (Max) (A) 50
Output Power (W) 50
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Multiphase
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBE8.PDF (2154 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRK95.PDF (246 K)

Detailed schematic diagram for design layout and components

TIDRK96.PDF (118 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRK97.PDF (279 K)

Detailed overview of design layout for component placement

TIDCBR4.ZIP (551 K)

Design file that contains information on physical board layer of design PCB

TIDRK98.PDF (3024 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS40425Dual Output, 2-Phase, Stackable PMBUS Synchronous Buck Driverless Controller

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCD7412014 V, 25 A synchronous buck power stage with output current monitoring

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP11196 Test Results Jan. 08, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos