PMP11228

10V-13V Input Constant Output Current Capacitor-Charger Boost Converter (28V@0.13A) Reference Design

PMP11228

Design files

Overview

This 28V boost converter charges a capacitor "bank" at a constant 0.13A to reduce the power drawn from the 10V - 13V input. Two control loop are implemented; one to regulate output current and a second to regulate output voltage. This design can support high pulse load currents at a repetitive rate, with power limited recharging between load pulses.

Features
  • Current loop limits input power regardless of capacitor bank size
  • Very good efficiency (90% with 0.13A load at 12Vin)
  • Designed to support pulse load applications
Output voltage options PMP11228.1
Vin (Min) (V) 10
Vin (Max) (V) 13
Vout (Nom) (V) 28
Iout (Max) (A) .13
Output Power (W) 3.64
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCI1.PDF (1696 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROB3.PDF (112 K)

Detailed schematic diagram for design layout and components

TIDROB4.PDF (105 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROB5.PDF (47 K)

Detailed overview of design layout for component placement

TIDROB7.ZIP (1853 K)

Files used for 3D models or 2D drawings of IC components

TIDCCT4.ZIP (176 K)

Design file that contains information on physical board layer of design PCB

TIDROB6.PDF (184 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS55340-Q1Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA1392.7 to 36V, 440kHz Variable gain current sense amplifier

Data sheet: PDF | HTML
General-purpose op amps

TLV272Dual, 16-V, 3-MHz operational amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP11228 Test Results Oct. 31, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos