Universal AC Input 5V/6A/30W PSR Flyback Power Supply Reference Design w/Over 89.5% Avg Efficiency
PMP11232
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP11232 is a quasi-resonant Flyback power suppy based on the UCC28730 primary side regulation (PSR) controller. The elimination of optocoupler using PSR topology promises higher reliability and lower system cost. The design achieves less than 40mW standby power losses and over 89.5% average efficiency. The design also features UCC2463x synchronous rectification controller.

Features
  • 85VAC to 265VAC, 50/60Hz input 5V/6A/30W output
  • Over 90% average 4-point efficiency with 120VAC input
  • Over 89.5% average 4-point efficiency with 230VAC input
  • EMI test data included
  • Less than 40mW standby power losses
  • Protected against output short-circuits

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP11232.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)264
Vout (Nom) (V)5
Iout (Max) (A)6
Output Power (W)30
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18509Q5B  40V, N ch NexFET MOSFET™, single SON5x6, 1.2mOhm  MOSFETs  Sample & Buy Not Available
TPD2E001  Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS2513  Dual USB Dedicated Charging Port Controllers  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS2559  TPS2559 2.5-6.5V, 5.5A, 13mΩ Current Limited Power Distribution Switch  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC24630  Synchronous Rectifier Controller With Ultra Low Standby Current  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28730  Zero Standby PSR Flyback Controller with CVCC and Wake-Up Monitoring  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18509Q5B VSON-CLIP (DNK)| 8 Download Download
TPD2E001 Download -
Download Download
Download -
Download Download
TPS2513 Download
TPS2559 Download -
UCC24630 Download Download
UCC28730 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1613 25 Aug 2015
Design files (6)
Title Type Size (KB) Date
PDF 140 20 Oct 2015
PDF 212 20 Oct 2015
ZIP 566 25 Aug 2015
ZIP 852 25 Aug 2015
PDF 551 25 Aug 2015
PDF 93 25 Aug 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles