Power Supply Reference Design with Single Layer PCB and UCC29950 LLC+PFC Combo Controller
PMP11237
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP11237 is a complete AC/DC power supply reference design with universal AC input and 12V/25A output. LLC+PFC combo IC UCC29950 is applied as the main controller with high voltage bridge gate driver UCC27714 applied as the driver of the LLC input MOSFETs.  This design evaluates the performance of UCC29950 combo IC on a single layer board.

Features
  • Universal AC input and 12V/25A output
  • 5" x 9.2" board dimension
  • Single layer board design
  • Conduction EMI tested
  • PFC + LLC using combo IC UCC29950

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP11237.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)264
Vout (Nom) (V)12
Iout (Max) (A)25
Output Power (W)300
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyBoost- PFC
Half Bridge- Resonant

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
TPS7A16  100-mA, 60-V, ultra-low-IQ, low-dropout voltage regulator with power good & enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC27511  4-A/8-A single-channel gate driver with 5-V UVLO, split outputs, and 13-ns Prop delay  Gate drivers  Sample & Buy Not Available
UCC27714  4-A, 600-V half bridge gate driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC29950  High Efficiency CCM PFC/LLC Combination controller  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TPS7A16 Download Download
Download Download
UCC27511 Download Download
UCC27714 Download -
UCC29950 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2446 10 Nov 2016
Design files (6)
Title Type Size (KB) Date
ZIP 750 10 Nov 2016
ZIP 1067 10 Nov 2016
PDF 1119 10 Nov 2016
PDF 163 10 Nov 2016
PDF 238 10 Nov 2016
PDF 278 10 Nov 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles