PMP11254

Class 4 PoE Flyback Converter (12V@2.125A) Reference Design

PMP11254

Design files

Overview

The flyback topology with diode rectification provides a low-cost solution for Class 4 PoE applications. The TPS23751 is a combination Power over Ethernet (PoE) powered device (PD) controller and PWM controller which saves cost and board space. This converter is well suited for PoE applications such as security cameras and wireless access points.

Features
  • Ethernet Alliance certified for receiving Class 4 power
  • Isolated nonsynchronous flyback
  • Very good efficiency (88% at max load)
  • Optional VFO mode for improved light load efficiency
Output voltage options PMP11254.1
Vin (Min) (V) 42.5
Vin (Max) (V) 57
Vout (Nom) (V) 12
Iout (Max) (A) 2.125
Output Power (W) 25.5
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync^POE
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBT4.PDF (1288 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLP7.PDF (497 K)

Detailed schematic diagram for design layout and components

TIDRLP8.PDF (117 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCC59.ZIP (424 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Powered devices

TPS23751IEEE 802.3at PoE interface with flyback DC-DC controller

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP11254 Test Results May 09, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos