120VAC Input, High Efficiency 12V/50W Power Supply Reference Design
PMP11368
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP11368 power reference design provides 50W of load power from a standard 120VAC input with greater than 90% efficiency.  The UCC27714 integrates the drive for the high-side MOSFET, while the UCC24636 drives the synchronous rectifer.

Features
  • Greater than 90% average efficiency
  • No optocoupler or TL431
  • Passes Class B conducted emissions without a common-mode choke
  • Driver IC's eliminate gate drive transformers

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP11368.1
(Output Voltage 1)
Vin (Min) (V)100
Vin (Max) (V)130
Vout (Nom) (V)12
Iout (Max) (A)4
Output Power (W)48
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18540Q5B  60V, N ch NexFET MOSFET™, single SON5x6, 2.2mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
UCC24636  Synchronous rectifier controller With Ultra-Low Standby current  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC24650  200-V wake-up monitor for fast transient primary-side regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC27714  4-A, 600-V half bridge gate driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC28730  Zero sandby PSR Flyback controller with CVCC and wake-up monitoring  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18540Q5B VSON-CLIP (DNK)| 8 Download Download
UCC24636 Download Download
UCC24650 Download Download
UCC27714 Download -
UCC28730 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1894 26 Jan 2016
Design files (3)
Title Type Size (KB) Date
PDF 113 26 Jan 2016
PDF 113 26 Jan 2016
PDF 162 26 Jan 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles