120VAC Input, 93.2% Efficient 17V 39W Flyback Reference Design PMP11372 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is a 120Vac to 17V flyback converter with synchronous rectification on the secondary side. The lossless passive clamp on the primary side helps this reference design achieve efficiency over 93% at maximum load.  When combined with PMP20172 this reference design makes a complete solution for a 36W USB Type-C dual port solution.

Features
  • Over 93% efficiency at full load
  • Low standby power, 54mW with no load
  • 1oz, 2-layer board measuring 70mm x 38mm size

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP11372.1
(Output Voltage 1)
Vin (Min) (V)108
Vin (Max) (V)132
Vout (Nom) (V)17
Iout (Max) (A)2.3
Output Power (W)39.1
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18540Q5B  60V, N ch NexFET MOSFET™, single SON5x6, 2.2mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
UCC24636  Synchronous Rectifier Controller With Ultra-Low Standby Current  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28740  Constant-Voltage, Constant-Current Flyback Controller Using Opto-Coupler Feedback  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18540Q5B VSON-CLIP (DNK)| 8 Download Download
UCC24636 Download Download
UCC28740 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1798 06 Oct 2017
Design files (6)
Title Type Size (KB) Date
ZIP 636 06 Oct 2017
ZIP 426 06 Oct 2017
PDF 570 06 Oct 2017
PDF 98 06 Oct 2017
PDF 36 06 Oct 2017
PDF 113 06 Oct 2017
Related Tools & Software

Reference Designs  ( 1 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles