Primary-Side Regulated Flyback Reference Design for Universal AC Input and 24V/0.15A Output
PMP11405
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP11405 reference design uses the UCC28910 primary-side regulated flyback controller with integrated MOSFET to generate a 24V/0.15A output from an universal AC input with safety isolation rated transformer. Over 80% efficiency is achieved at full load and less than 100mW power consumption is observed during no load condition.

Features
  • Universal AC input and 24V/0.15A output
  • 1" x 1.38" board dimension
  • Primary side regulated
  • Less than 100mW no load power consumption
  • Test report included

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP11405.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)265
Vout (Nom) (V)24
Iout (Max) (A).15
Output Power (W)3.6
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Non Sync

Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1265 05 Dec 2016
Design files (6)
Title Type Size (KB) Date
ZIP 176 05 Dec 2016
ZIP 382 05 Dec 2016
PDF 353 05 Dec 2016
PDF 76 05 Dec 2016
PDF 104 05 Dec 2016
PDF 122 05 Dec 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles