PMP11420

36-60V Input, 5V/6A Output Synchronous Flyback Converter Reference Design

PMP11420

Design files

Overview

The 36-60Vdc input range of the PMP11420 reference design is well suited for telecom, POE or any 48Vdc input application.  The synchronous rectifier provides excellent efficiency over the full input range.  The LM5020 PWM controller operates with peak current mode control and features input UVLO and an integrated start-up regulator.

Features
  • Excellent efficiency (88.5% at 6A)
  • 1500VRMS isolation
  • "Self-driven" synchronous rectifier for lower cost
  • Input UVLO
  • Integrated start-up regulator
Output voltage options PMP11420.1
Vin (Min) (V) 36
Vin (Max) (V) 60
Vout (Nom) (V) 5
Iout (Max) (A) 6
Output Power (W) 30
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCB0.PDF (706 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRNI6.PDF (301 K)

Detailed schematic diagram for design layout and components

TIDRNI7.PDF (136 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNI8.PDF (120 K)

Detailed overview of design layout for component placement

TIDCCM2.ZIP (276 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM502013-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller

Data sheet: PDF
MOSFETs

CSD18504Q5A40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.6 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP11420 Test Results Sep. 07, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos