PMP11474

100W USB Type C PD Power Monitoring Dongle Reference Design

PMP11474

Design files

Overview

The PMP11474 reference design measures the voltage and current present on a USB type C cable.  Current is monitored across a 5 mΩ sense resistor by an INA213 current amplifier.  Voltage is monitored by an LM321 amplifier.  These measurements are processed and displayed on a small LCD screen by an MSP430.

Features
  • Monitor voltage, current, and power on USB Type C bus
  • LCD display
  • One second refresh rate
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDROT9.PDF (152 K)

Detailed schematic diagram for design layout and components

TIDROU0.PDF (127 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROU1.PDF (99 K)

Detailed overview of design layout for component placement

TIDROU3.ZIP (1746 K)

Files used for 3D models or 2D drawings of IC components

TIDCCX5.ZIP (446 K)

Design file that contains information on physical board layer of design PCB

TIDROU2.PDF (599 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA21326V, bi-directional, high-precision current sense amplifier

Data sheet: PDF | HTML
ESD protection diodes

TPD1E10B0612-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package

Data sheet: PDF | HTML
General-purpose op amps

LM321Single, 30-V, 1-MHz operational amplifier

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430FR594916 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Shunt voltage references

LM4041BAdjustable, precision micropower shunt voltage reference with 0.2% accuracy

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* User guide PMP11474 User's Guide Nov. 29, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos