Universal AC Input to 5V 2A Output Reference Design CoC Tier 2 2016 Compliant
PMP11612
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP11612 is a reference design for 5V 2A adapter applications. The solution implements a high efficiency primary side controller UCC28704, it is fully test and passes conduction and Radiation EMI. This design uses diode rectifier for low cost and meets COC V5 Tier2 2016 specification with 150mOhm cable. The board measures 47mmX34mmX15mm. A low cost EE16 general transformer is used .

Features
  • Diode rectifier QR Flyback with primary side regulation
  • High 4-point average efficiency above 80% with 150mohm cable
  • Good thermal performance with low component count
  • Fully tested and passes CE/RE
  • Size 47mm x 34mm x 15mm

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP11612.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)5
Iout (Max) (A)2
Output Power (W)10
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28704  Off-Line Constant-Voltage Constant-Current Flyback Controller With Primary-Side Regulation (PSR)  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28704 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1075 22 Apr 2016
Design files (6)
Title Type Size (KB) Date
ZIP 267 22 Apr 2016
ZIP 29 22 Apr 2016
PDF 222 22 Apr 2016
PDF 96 22 Apr 2016
PDF 122 22 Apr 2016
PDF 123 22 Apr 2016
Related Tools & Software

Reference Designs  ( 1 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles