Dual USB Car Charger Reference Design with Port Power Management
PMP11670
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP11670 reference design is a dual channel USB charger for automotive application. It includes a high performance buck converter which provides total 3.5A load current for both channels. The Port Power Management feature of port controllers improves the thermal performance by limiting the max load current for each channel. Both ports support the USB BC1.2 CDP and DCP charging protocols. The built-in IEC protection helps to enhance the system's reliability while the low standby current extends the battery's life.

Features
  • Short-to-VBUS protection on DP_IN and DM_IN
  • IEC ESD protection on DP_IN/DM_IN
  • USB BC1.2 CDP, DCP charging protocols supported
  • High integration converter and protection
  • Port power management (PPM) with 3.5A total current
  • Low standby power consumption

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP11670.1
(Output Voltage 1)
PMP11670.2
(Output Voltage 2)
Vin (Min) (V)6.56.5
Vin (Max) (V)3636
Vout (Nom) (V)55
Iout (Max) (A)2.41.1
Output Power (W)125.5
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM73605  3.5V to 36V, 5A Synchronous Step-Down Voltage Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS2549-Q1  USB Charging Port Controller  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM73605 Download Download
TPS2549-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 960 26 May 2016
Design files (6)
Title Type Size (KB) Date
ZIP 306 26 May 2016
ZIP 596 26 May 2016
PDF 728 26 May 2016
PDF 89 26 May 2016
PDF 176 26 May 2016
PDF 304 26 May 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles