8W Primary-Side Regulated Flyback Using UCC28911 Reference Design
PMP11774
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP11774 reference design uses the UCC28911 quasi-resonant flyback converter to generate two isolated outputs (18V @ 0.35A, 5V @ 0.35A). The UCC28911 incorporates a 700V power FET and provides primary-side regulation, eliminating the need for an opto-coupler and reducing the total component count. This results in a compact and cost effective design.

Features
  • Wide AC input range (100VAC - 254VAC)
  • MOSFET integrated PSR controller
  • Two isolated outputs
  • Over current, over voltage and short-circuit protected
  • Test report available

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP11774.1
(Output Voltage 1)
PMP11774.2
(Output Voltage 2)
Vin (Min) (V)100100
Vin (Max) (V)254254
Vout (Nom) (V)185
Iout (Max) (A).35.35
Output Power (W)6.31.75
Isolated/Non-IsolatedIsolatedIsolated
Input TypeACAC
TopologyFlyback- Quasi ResonantFlyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28911  700V Flyback Switcher with Constant-Voltage Constant-Current and Primary-side Regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28911 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1110 02 May 2016
Design files (3)
Title Type Size (KB) Date
ZIP 748 02 May 2016
PDF 59 02 May 2016
PDF 139 02 May 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles