PMP11784

Automotive Pre-Boost Reference Design

PMP11784

Design files

Overview

This automotive pre-booster accepts an input voltage range from 2.0 to 16.0V / 40.0V peak.  During cranking, it provides a stable output voltage of 9.5V @ 1.3A continuous / 2.8A peak.

Features
  • Large input voltage range
  • Low part count
  • Competitive pricing
Output voltage options PMP11784.1
Vin (Min) (V) 2
Vin (Max) (V) 9
Vout (Nom) (V) 9.5
Iout (Max) (A) 1.3
Output Power (W) 12.35
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDL0.PDF (882 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRSP9.PDF (119 K)

Detailed schematic diagram for design layout and components

TIDRSQ0.PDF (24 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSQ1.PDF (215 K)

Detailed overview of design layout for component placement

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM3481-Q12.97-V to 48-V high-efficiency controller for boost, SEPIC and flyback, AEC-Q100 qualified

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP11784 Test Results Sep. 20, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos