PMP12027

Valley Switching Flyback with 85 to 265VAC Input (48V @ 0.625A) Reference Design

PMP12027

Design files

Overview

The PMP12027 reference design uses the UCC28740 flyback controller to generate a 48V/625mA output from a universal AC input.  The valley switching of the UCC28740 allows this design to achieve a maximum load efficiency over 90%; no load losses are less than 100mW. The constant current regulation mode of the UCC28740 provides accurate current limiting.

Features
  • Over 90% average 4 point efficiency
  • Standby (no load) power consumption is less than 100mW
  • Conducted emissions are below Class B levels
  • Accurate current limiting
Output voltage options PMP12027.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 48
Iout (Max) (A) .625
Output Power (W) 30
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBM9A.PDF (2309 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRKT3A.PDF (132 K)

Detailed schematic diagram for design layout and components

TIDRKT4.PDF (103 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKT5.PDF (74 K)

Detailed overview of design layout for component placement

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP12027 Test Results (Rev. A) Mar. 28, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos