Tiny, Low Profile 10 A Point-of-load Voltage Regulator Reference Design PMP15008 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP15008 reference design is a small, high frequency point-of-load voltage regulator. A unique converter topology enables high efficiency while operating at 2 MHz per phase. This design is targeted at applications like processor or memory power with an 8 V to 14 V input and 0.5 V to 2 V, up to 10 A output.

Features
  • Tiny solution footprint:  13.1 x 10.3 mm
  • Low profile:  1.25 mm height (1.45 mm max)
  • Over 90% peak efficiency
  • High bandwidth (over 300 kHz crossover freq.)
  • Excellent load regulation:  ±0.1%

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP15008.1
(Output Voltage 1)
Vin (Min) (V)8
Vin (Max) (V)14
Vout (Nom) (V)1.2
Iout (Max) (A)10
Output Power (W)12
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyOther

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54A20  Small, 10MHz 10A, 8V to 14V Input, SWIFT Series Capacitor Step-Down Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54A20 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 371 07 Jun 2016
Design files (6)
Title Type Size (KB) Date
PDF 428 07 Jun 2016
PDF 94 07 Jun 2016
ZIP 493 07 Jun 2016
PDF 178 07 Jun 2016
Multiple Files   07 Jun 2016
PDF 86 07 Jun 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles