50A, 0.05% Current Accuracy Power Reference Design for Battery Test Systems
PMP15038
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design introduces a large current, highly accurate and bi-directional power solution used in battery test systems (BTS). It includes a LM5170EVM-BIDIR and a signal control board. The LM5170EVM-BIDIR is an evaluation board  to showcase the high performance of the dual-channel bidirectional current controller LM5170-Q1. The signal control board is built with precision amplifiers, which operates with the LM5170EVM-BIDIR to further improve the current accuracy. Bench tests shows that the current accuracy is better than 0.05% full scale.

Features
  • 50A bidirection current
  • Lower than 0.05% FS current accuracy
  • Diode emulation to prevent reverse current
  • Easy to increase the current capability
  • High efficiency and small ripple with multiphase interleave operation

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP15038.1
(Output Voltage 1)
Vin (Min) (V)12
Vin (Max) (V)15
Vout (Nom) (V)4
Iout (Max) (A)50
Output Power (W)200
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
INA188  36-V, Zero-Drift, Rail-to-Rail-Out Instrumentation Amplifier  Amplifiers  Sample & Buy View Design Kits & Evaluation Modules
LM2664  1.8V to 5.5Vin Switched Capacitor Voltage Converter  DC/DC switching regulators  Sample & Buy View Design Kits & Evaluation Modules
LM5170-Q1  Multiphase Bidirectional Current Controller  Buck-boost & inverting regulators  Sample & Buy View Design Kits & Evaluation Modules
OP07C  Low-Offset voltage (0.25mV) single operational amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
SN74LV4053A  5-V, 2:1 (SPDT), 3-channel analog switch  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules
UA78L  100-mA, 30-V, linear voltage regulator  Power management  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
INA188 Download Download
LM2664 Download Download
LM5170-Q1 Download -
OP07C Download Download
Download Download
SN74LV4053A Download Download
Download Download
Download Download
Download
Download Download
Download Download
Download Download
UA78L Download
Download -
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 884 08 Jan 2018
Design files (6)
Title Type Size (KB) Date
ZIP 248 08 Jan 2018
ZIP 465 08 Jan 2018
PDF 472 08 Jan 2018
PDF 126 08 Jan 2018
PDF 31 08 Jan 2018
PDF 170 08 Jan 2018
Related Tools & Software

Reference Designs (2)

Name Part Number Tool Type
6A, 0.05% Current Accuracy Power Solution for Battery Test Systems Reference Design  PMP15043  Reference design 
Battery Tester Reference Design for High Current Applications  TIDA-01040  Reference design 

Hardware development (1)

Name Part Number Tool Type
LM5170 48V-12V Bidirectional Converter Evaluation Module  LM5170EVM-BIDIR  Evaluation boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles