Wide Vin Power Supply Reference Design for Space-Constrained Industrial Sensors
PMP15040
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design provides an example of how to power FPGAs, ASICs, or MCUs in industrial sensor applications when space-constraints are a primary concern. The wide 6-V to 60-V input voltage range and the use of ultra-small and highly efficient DC/DC converters makes the design well suited for applications like industrial sensors, field transmitters, motor drives, and PLC modules. The output voltages are adjustable and can be adapted to the specific needs of the user.

Features
  • Operates Over a Wide Input Voltage From 6 V to 60 V With Transient Protection up to 66 V
  • Small Solution Size (8.3-mm x 10-mm)
  • Output Rail: 5-V at 600 mA
  • Scalable for Industrial Power Supplies 
  • Peak System Efficiency > 90%

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP15040.1
(Output Voltage 1)
PMP15040.2
(Output Voltage 2)
Vin (Min) (V)66
Vin (Max) (V)6060
Vout (Nom) (V)51.5
Iout (Max) (A).31
Output Power (W)1.51.5
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous
Designed forFPGAFPGA

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMR36006  4.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
LMR36015  4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMR36006 Download Download
LMR36015 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (2)
Title Type Size (KB) Date
PDF 3815 03 Oct 2019
PDF 3582 03 Oct 2019
User guides (1)
Title Type Size (KB) Date
PDF 3761 18 Oct 2018
Design files (6)
Title Type Size (KB) Date
PDF 198 07 Jun 2018
ZIP 995 07 Jun 2018
PDF 62 07 Jun 2018
PDF 53 07 Jun 2018
PDF 106 07 Jun 2018
ZIP 192 07 Jun 2018
Related Tools & Software

Reference Designs (1)

Name Part Number Tool Type
Two-Stage Power Supply Reference Design for Field Transmitters  PMP15039  Reference design 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles