PMP20016

4.75V-40V Input Voltage SEPIC Converter (5.2V@2A) Reference Design

PMP20016

Design files

Overview

This 5.2V @ 2A SEPIC converter is designed to operate over a wide input voltage range. It requires minimal component count, a small PCB area and offers very good efficiency.

Features
  • High efficiency (89% with 2A load at 12Vin)
  • Low cost controller
  • Less than 40mm x 40mm area
Output voltage options PMP20016.1
Vin (Min) (V) 4.75
Vin (Max) (V) 40
Vout (Nom) (V) 5.2
Iout (Max) (A) 2
Output Power (W) 10.4
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCH8.PDF (2415 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRO98.PDF (111 K)

Detailed schematic diagram for design layout and components

TIDRO99.PDF (105 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROA0.PDF (31 K)

Detailed overview of design layout for component placement

TIDROA2.ZIP (1672 K)

Files used for 3D models or 2D drawings of IC components

TIDCCT1.ZIP (324 K)

Design file that contains information on physical board layer of design PCB

TIDROA1.PDF (504 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM34812.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback

Data sheet: PDF | HTML
MOSFETs

CSD18534Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.8 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20016 Test Results Oct. 31, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos