PMP20025

TPS62180 Low Power DDR Memory Power Supply Reference Design

PMP20025

Design files

Overview

The PMP20025 reference design provides a compact low power solution for DDR4 memory.  The power supply is powered from a 12V source and regualtes the output to 1.2V at up to 6A.  The TPS62180 operates in a two phase buck mode that allows for very small external components.  The solution size is 10mm x 15mm.  The effciency at close to full load is approximately 80%.  At very light loads the efficiency is still above 50%.

Features
  • 12VIN to 1.2VOUT at 6A
  • Small Solution Size 10mm x 15mm
  • Max Height 1.2mm
  • Light Load Efficiency for Improved No Load Performance
  • Out of Phase Operation for Ripple Current Cancellation
Output voltage options PMP20025.1
Vin (Min) (V) 10.8
Vin (Max) (V) 13.2
Vout (Nom) (V) 1.2
Iout (Max) (A) 6
Output Power (W) 7.2
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Multiphase^Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBG1.PDF (1072 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRKF1.PDF (122 K)

Detailed schematic diagram for design layout and components

TIDRKE6.PDF (111 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKF2.PDF (77 K)

Detailed overview of design layout for component placement

TIDCBT1.ZIP (414 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Buck converters (integrated switch)

TPS621804-V to 15-V, 6-A synchronous buck converter with power good, 1% accuracy, and adjustable soft start

Data sheet: PDF | HTML
N-channel MOSFETs

CSD16410Q5A25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 12 mOhm

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20025 Test Results Jan. 27, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos