1V, 20A Highly Integrated Synchronous Buck Converter Reference Design
PMP20050
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TPS543C20 is a highly integrated, synchronous buck converter tailored for high density power solutions wich features high performance integrated MOSFETs with very low RDSon to achieve high efficiency. This converter enables the design of a 1V, 20A power supply capable of acheiving efficiency >88% at full load. The differentially enhanced control loop requires no external compensation, reducing the number of components necessary for optimal performance. 

Features
  • Integrated power stage using NexFET technology with very low RDSon, >88% efficiency at 20A load current
  • Selectable voltage reference and programmable switchinig frequency allowing for great design flexibility
  • Differentially enhanced control loop requiring no external compensation
  • Temperature rise < 17o at full load, no forced air
  • Total solution size < 35cm2

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20050.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)15
Vout (Nom) (V)1
Iout (Max) (A)20
Output Power (W)20
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS543C20  4-14Vin 40A Stackable Synchronous Step-down SWIFT™ Converter w/ Adaptive Internal Compensation  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS543C20 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1238 17 Apr 2017
Design files (6)
Title Type Size (KB) Date
ZIP 454 17 Apr 2017
ZIP 183 17 Apr 2017
PDF 568 17 Apr 2017
PDF 107 17 Apr 2017
PDF 63 17 Apr 2017
PDF 153 17 Apr 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles