Dual Phase Synchronous Buck Converter for 40 A Vcore Rail Reference Design
PMP20054
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP20054 converts a 5 V input to a 0.85 V output @ 40 A (2 Phase) using the TPS40322. The output capacitors are all ceramic for a cost effective and small solution.

Features
  • Low Vin design
  • High power dual phase output
  • All ceramic capacitors on input/output
  • Small solution size

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20054.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)5.5
Vout (Nom) (V).85
Iout (Max) (A)40
Output Power (W)34
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Multiphase

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD86360Q5D  25V, Nch synchronous buck NexFET MOSFET™, SON5x6 PowerBlock, 50A  MOSFETs  Sample & Buy Not Available
TPS40322  Dual Output or Two-phase Synchronous Buck Controller  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD86360Q5D LSON-CLIP (DQY)| 8 Download Download
TPS40322 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1845 07 Sep 2016
Design files (5)
Title Type Size (KB) Date
ZIP 265 07 Sep 2016
ZIP 628 07 Sep 2016
PDF 1148 07 Sep 2016
PDF 63 07 Sep 2016
PDF 344 07 Sep 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles