Flyback Reference Design with 400VDC Input and -5V, 3.3V, and 16V Triple-Output
PMP20106
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP20106 reference design uses the UCC28880 integrated FET PWM controller for a -5V/50mA, 3.3V/100mA, and 16V/100mA triple-output bias supply with high voltage DC input (270VDC to 410VDC input). With 3.3V well regulated, 16V output voltage falls in between 9.35V and 16.99V and -5V output voltage falls in between -3.05V to -6.25V.

Features
  • 400VDC input to -5V/50mA, 3.3V/100mA, and 16V/100mA triple-output
  • 1.2" x 2.7" board dimension
  • UCC28880 low cost FET integrated PWM controller
  • Less than 400mW no load power consumption
  • Cross regulation tested

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20106.1
(Output Voltage 1)
PMP20106.2
(Output Voltage 2)
PMP20106.3
(Output Voltage 3)
Vin (Min) (V)270270270
Vin (Max) (V)410410410
Vout (Nom) (V)163.3-5
Iout (Max) (A).1.1.05
Output Power (W)1.6.33.25
Isolated/Non-IsolatedIsolatedIsolatedIsolated
Input TypeDCDCDC
TopologyFlyback- Non SyncFlyback- Non SyncFlyback- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMV431A  Low-Voltage (1.24V) Adjustable Precision Shunt Regulators  Voltage references  Sample & Buy Not Available
UCC28880  High Voltage Switcher for Non-isolated AC/DC Conversion  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMV431A Download Download
Download Download
Download
UCC28880 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2301 06 Dec 2016
Design files (6)
Title Type Size (KB) Date
ZIP 1721 06 Dec 2016
ZIP 744 06 Dec 2016
PDF 705 06 Dec 2016
PDF 57 06 Dec 2016
PDF 53 06 Dec 2016
PDF 92 06 Dec 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles