PMP20107

USB Type-C PD, 5V 3A Out, 3.5-30V Input to Type-A Adaptor and Docking Device Reference Design

PMP20107

Design files

Overview

PMP20107 is a 4-switch buck-boost controler utilizing the LM5175 for consumer applications. This design has a minimum operating input voltage of 3.5V after start up and a maximum input voltage of 30V.  Switching frequency is set to 300kHz. A charge pump voltage doubler is added to ensure VCC voltage under low Vin.

Features
  • 3.5V to 30V in, output 5V@ 3A
  • Achieving efficiency of 90% at 3.5Vin and 93% at 20Vin, 95% peak efficiency
  • Compact size, slim form factor, suitable for USB type C dongle
  • Solution Size: 22mm x 19.5mm
  • LM5175 4-switch Buck-Boost controller, wide Vin, high efficiency
Output voltage options PMP20107.1
Vin (Min) (V) 3.5
Vin (Max) (V) 30
Vout (Nom) (V) 5
Iout (Max) (A) 3
Output Power (W) 15
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- 4 Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC12.PDF (1193 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRMN4.PDF (347 K)

Detailed schematic diagram for design layout and components

TIDRMN5.PDF (121 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMN6.PDF (144 K)

Detailed overview of design layout for component placement

TIDRMN8.ZIP (434 K)

Files used for 3D models or 2D drawings of IC components

TIDCCE1.ZIP (268 K)

Design file that contains information on physical board layer of design PCB

TIDRMN7.PDF (965 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM517542V Wide Vin 4-Switch Synchronous Buck-Boost Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20107 Test Results Jun. 29, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos