PMP20172

36W USB Dual Port USB Type-C™ PD Reference Design with Port Power Management DC/DC Charger

PMP20172

Design files

Overview

The PMP20172 reference design provides up to 36W on two USB Type-C outputs.  Input is a 17VDC bus.  The two outputs implement port power management.  If only one port is in use, it is allocated the full 36W.  If both ports are in use, power is split into 18W on each port.  Output voltages of 5V, 9V, or 15V are supported. The PMP20172 has been certified as a power brick by the USB-IF (Product Test ID: 1020023).

Features
  • Very high efficiency, over 98% with 15V output
  • Intelligent power sharing
  • Compact design, 38mm x 38mm (1.5" x 1.5")
  • Low profile, 5mm (0.2")
Output voltage options PMP20172.1
Vin (Min) (V) 16.5
Vin (Max) (V) 18
Vout (Nom) (V) 15
Iout (Max) (A) 2.4
Output Power (W) 36
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCX1.PDF (4823 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRPU6.PDF (497 K)

Detailed schematic diagram for design layout and components

TIDRPU7.PDF (70 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPU8.PDF (116 K)

Detailed overview of design layout for component placement

TIDRPV0.ZIP (685 K)

Files used for 3D models or 2D drawings of IC components

TIDCD64.ZIP (650 K)

Design file that contains information on physical board layer of design PCB

TIDRPU9.PDF (1763 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Buck controllers (external switch)

TPS403033-V to 20-V, 25-A, 300-kHz synchronous buck controller with FSS

Data sheet: PDF | HTML
N-channel MOSFETs

CSD17575Q330-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 3.2 mOhm

Data sheet: PDF | HTML
Power blocks

CSD87333Q3D30-V, N channel synchronous buck NexFET™ power MOSFET, SON 3 mm x 3 mm power block, 15 A

Data sheet: PDF | HTML
USB Type-C & USB Power Delivery ICs

TPS25740ATPS25740A USB Type-C™ Rev 1.2 and USB PD 2.0 Source Controller (5V/9V/15V)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20172 Test Results Feb. 09, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos