PMP20176

4 Phase, 140 A Reference Design for Intel Stratix 10 GX FPGAs

PMP20176

Design files

Overview

This reference design focuses on providing a compact, high-performance, multiphase solution suitable for powering Intel® Stratix® 10 GX field-programmable gate arrays (FPGAs) with a specific focus on the SG2800-I1V variant. Integrated PMBus™ allows for easy output voltage setting and telemetry of key design parameters. The design enables programming, configuration, Smart VID adjustment, and control of the power supply, while providing monitoring of input and output voltage, current, power, and temperature. TI's Fusion Digital Power™ Designer is used for programming, monitoring, validation, and characterization of the FPGA power design.

Features
  • 4-phase power supply 0.9V/140A Stratix 10 GX
  • PMBus programming of Vout, and Voltage Margining for Arria Smart VID, 10mV per step
  • PMBus monitoring of Input/Output Voltage, Current, Power, and Temperature
  • 90% efficiency at 12VIN, 0.9V/60A
Output voltage options PMP20176.1
Vin (Min) (V) 10.8
Vin (Max) (V) 13.2
Vout (Nom) (V) .9
Iout (Max) (A) 140
Output Power (W) 126
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Multiphase^Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD48B.PDF (11058 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRS23.PDF (557 K)

Detailed schematic diagram for design layout and components

TIDRS24.PDF (296 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRS25.PDF (311 K)

Detailed overview of design layout for component placement

TIDRS27.ZIP (500 K)

Files used for 3D models or 2D drawings of IC components

TIDCDP0.ZIP (500 K)

Design file that contains information on physical board layer of design PCB

TIDRS26.PDF (2077 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS536474-Phase, D-CAP+TM Step-Down Buck Controller with NVM and PMBus Interface for ASIC

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS621633V-17V 1A Step-Down Converters with DCS-Control™

Data sheet: PDF | HTML
Low-side drivers

UCC27324Non-inverting 4-A/4-A dual-channel low side gate driver

Data sheet: PDF | HTML
Si power stages

CSD95472Q5MC20 V 60 A SON 5 x 6 mm DualCool synchronous buck NexFET™ power stage

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 4-Phase, 140-A Reference Design for Intel® Stratix® 10 GX FPGAs Using TPS53647 (Rev. B) Oct. 23, 2018

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
FUSION_DIGITAL_POWER_DESIGNER Digital Power Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos