5.5W Dual Output Industrial Isolated Flybuck Reference Design
PMP20330
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP20330 is an isolated Flybuck converter utilizing the LM5160 for industrial applications. This design has a minimum operating input voltage of 18V and a maximum input voltage of 31V. The design is capable of sourcing 1A continuous current at 3.3Vout, and 0.5A continuous current at 5Vout. Switching frequency is set to 200kHz. A Wurth transformer 750316561 is used for this design.

Features
  • 18V to 31Vin, 7.35V primary output, secondary outputs: +3.3V @ 1A, +5V @ 0.5A – IC capable of 4.5V to 65V input
  • Primary side regulation without opto, good regulation, within +/-5%
  • No loop compensation required/fast transient response
  • Low BOM count and cost, compact solution size
  • No RC snubber at primary winding

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20330.1
(Output Voltage 1)
PMP20330.2
(Output Voltage 2)
Vin (Min) (V)1818
Vin (Max) (V)3131
Vout (Nom) (V)3.35
Iout (Max) (A)1.5
Output Power (W)3.32.5
Isolated/Non-IsolatedIsolatedIsolated
Input TypeDCDC
TopologyFlybuckFlybuck

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5160-Q1  Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5160-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 977 08 Feb 2017
Design files (6)
Title Type Size (KB) Date
ZIP 316 08 Feb 2017
ZIP 382 08 Feb 2017
PDF 620 08 Feb 2017
PDF 100 08 Feb 2017
PDF 114 08 Feb 2017
PDF 263 08 Feb 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles