PMP20339

85VAC to 264VAC Input, 12V/450mA and 5V/50mA Dual Output Bias Supply Reference Design

PMP20339

Design files

Overview

The PMP20339 is a low cost bias supply reference design with 12V/450mA and 5V/50mA outputs from 120VAC input. A dual-output flyback converter with UCC28700 primary-side regulation controller is used to generate 12V and 5V outputs. Single layer PCB is applied to reduce the overall BOM cost.

Features
  • 85VAC to 264VAC, 50/60Hz input to 12V/450mA and 5V/50mA outputs
  • Less than 35°C temperature rise on all parts
  • Single layer PCB design
  • Dual output flyback with primary-side regulation (PSR)
  • Test report available
Output voltage options PMP20339.1 PMP20339.2
Vin (Min) (V) 85 85
Vin (Max) (V) 264 264
Vout (Nom) (V) 12 5
Iout (Max) (A) .45 .05
Output Power (W) 5.4 .25
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback- DCM Flyback- DCM
Industrial
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD66.PDF (2290 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRQV8.PDF (106 K)

Detailed schematic diagram for design layout and components

TIDRQV9.PDF (31 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQW0.PDF (89 K)

Detailed overview of design layout for component placement

TIDRQW2.ZIP (467 K)

Files used for 3D models or 2D drawings of IC components

TIDCDF2.ZIP (1563 K)

Design file that contains information on physical board layer of design PCB

TIDRQW1.PDF (453 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28700Constant-voltage, constant-current PWM with PSR & Programmable cable compensation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20339 Test Results May 16, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos