PMP20430

10V to 32Vin 25Vout at 1A Factory Automation I/O Module Reference Design

PMP20430

Design files

Overview

PMP20430 is a 4-switch buck-boost controller utilizing the LM5175 for industrial applications. This design has a minimum operating input voltage of 10V and a maximum input voltage of 32V, supports 25Vout @ 1A.  Switching frequency is set to 600kHz, during buck-boost mode, switching frequency drops in half, the buck and boost switches at 300kHz alternately with respected max and min duty cycle.

Features
  • 10V to 32V in, output 25V @ 1A
  • Achieving efficiency of 90% across entire operation range, 96% peak efficiency
  • Compact size, slim form factor
  • Solution size:  24mm x 20mm
  • LM5175 4-switch buck-boost controller, wide Vin, high efficiency
Output voltage options PMP20430.1
Vin (Min) (V) 10
Vin (Max) (V) 32
Vout (Nom) (V) 25
Iout (Max) (A) 1
Output Power (W) 25
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- 4 Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCI7.PDF (2411 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROC8.PDF (315 K)

Detailed schematic diagram for design layout and components

TIDROC9.PDF (52 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROD0.PDF (144 K)

Detailed overview of design layout for component placement

TIDROD2.ZIP (433 K)

Files used for 3D models or 2D drawings of IC components

TIDCCT8.ZIP (268 K)

Design file that contains information on physical board layer of design PCB

TIDROD1.PDF (965 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM517542V Wide Vin 4-Switch Synchronous Buck-Boost Controller

Data sheet: PDF | HTML
MOSFETs

CSD19538Q3A100-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 61 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20430 Test Results Nov. 02, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos