10V to 32Vin 25Vout at 1A Factory Automation I/O Module Reference Design
PMP20430
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP20430 is a 4-switch buck-boost controller utilizing the LM5175 for industrial applications. This design has a minimum operating input voltage of 10V and a maximum input voltage of 32V, supports 25Vout @ 1A.  Switching frequency is set to 600kHz, during buck-boost mode, switching frequency drops in half, the buck and boost switches at 300kHz alternately with respected max and min duty cycle.

Features
  • 10V to 32V in, output 25V @ 1A
  • Achieving efficiency of 90% across entire operation range, 96% peak efficiency
  • Compact size, slim form factor
  • Solution size:  24mm x 20mm
  • LM5175 4-switch buck-boost controller, wide Vin, high efficiency

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20430.1
(Output Voltage 1)
Vin (Min) (V)10
Vin (Max) (V)32
Vout (Nom) (V)25
Iout (Max) (A)1
Output Power (W)25
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck Boost- 4 Switch

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD19538Q3A  100V, N ch NexFET MOSFETâ„¢, single SON3x3, 61mOhm  MOSFETs  Sample & Buy Not Available
LM5175  42V Wide Vin 4-Switch Synchronous Buck-Boost Controller  Buck-boost & inverting regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD19538Q3A VSONP (DNH)| 8 Download
LM5175 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2397 02 Nov 2016
Design files (6)
Title Type Size (KB) Date
ZIP 268 02 Nov 2016
ZIP 433 02 Nov 2016
PDF 965 02 Nov 2016
PDF 144 02 Nov 2016
PDF 52 02 Nov 2016
PDF 315 02 Nov 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles