90VAC to 150VAC Input, 12V/1.34A Output Bias Supply Reference Design
PMP20495
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP20495 is a compact and high voltage buck converter design with 90VAC to 150VAC input and 12V/1.34W output. This non-isolated Buck design incorporates the UCC28710 primary side regulation controller to provide a well regulated a 12V/1.34A output. The PMP20495 design is built on PMP20122 board complete standard components (including magnetics).

Features
  • 90VAC to 150VAC, 50/60Hz input to 12V/1.34A output
  • Utilize all standard components (including magnetics)
  • 1.6" x 2.96" board dimension designed for possible power upgrade
  • Test report available

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20495.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)150
Vout (Nom) (V)12
Iout (Max) (A)1.34
Output Power (W)16.08
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyBuck- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28710  Constant-voltage, constant-current PWM controller with primary-side regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28710 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2094 08 Feb 2017
Design files (6)
Title Type Size (KB) Date
ZIP 1444 08 Feb 2017
ZIP 390 08 Feb 2017
PDF 399 08 Feb 2017
PDF 48 08 Feb 2017
PDF 42 08 Feb 2017
PDF 78 08 Feb 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles