80V/50W PSR Flyback Reference Design
PMP20545
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is a universal line 85-265VAC input to 80V/50W power supply in a small form-factor, cost-effective design. It uses the UCC28704 controller. The design features an optional FET-startup circuit for low standby power and achieves over 91% efficiency. The PMP20545 Board is a 4-layer, 1-oz copper weight per layer, 80mm x 60mm board with 24mm max component height. This design is Non-isolated.

Features
  • 85VAC-265VAC input to 80V/50W output
  • Over 91% efficiency at full load
  • Optional FET startup circuit enables lower standby power
  • Good thermal perfomance given small transformer size
  • 1oz, 4-layer board measuring 80mm x 60mm x 24mm size

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20545.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)80
Iout (Max) (A).625
Output Power (W)50
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28704  Off-lineconstant-voltage constant-current Flyback controller with primary-side regulation (PSR)  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28704 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1052 30 May 2017
Design files (6)
Title Type Size (KB) Date
ZIP 403 30 May 2017
ZIP 4573 30 May 2017
PDF 542 30 May 2017
PDF 133 30 May 2017
PDF 64 30 May 2017
PDF 107 30 May 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles