Automotive Input SEPIC Power Supply Reference Design with Two Isolated Rails
PMP20550
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP20550 is a simple design using a SEPIC to produce 3 power rails in which 2 of those are isolated from the input supply. This design is made entirely with automotive qualified IC's and magnetics. The PMP20550 reference design has been designed with optional components to allow the user to adjust output voltage precision as desired.

Features
  • 7 to 16 VDC Input, 5V output at 0.5A, isolated 5V output at 0.2A, isolated 12V output at 0.1A
  • Isolated outputs
  • Utilizes all automotive qualified ICs and magnetics
  • Test report available

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20550.1
(Output Voltage 1)
PMP20550.2
(Output Voltage 2)
PMP20550.3
(Output Voltage 3)
Vin (Min) (V)777
Vin (Max) (V)161616
Vout (Nom) (V)5125
Iout (Max) (A).2.1.2
Output Power (W)11.21
Isolated/Non-IsolatedNon-IsolatedIsolatedIsolated
Input TypeDCDCDC
TopologySepic- Integrated SwitchSepic- Integrated SwitchSepic- Integrated Switch

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS55340-Q1  Automotive Integrated, 5-A 40-V Wide Input Range Boost/SEPIC/Flyback DC-DC Regulator  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
TPS799-Q1  200 mA, Low Quiescent Current, Ultra-Low Noise, High PSRR, LDO Linear Regulator for Automotive  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS55340-Q1 Download Download
TPS799-Q1 Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2478 15 Jun 2017
Design files (6)
Title Type Size (KB) Date
ZIP 1303 06 Feb 2017
ZIP 40709 06 Feb 2017
PDF 625 06 Feb 2017
PDF 174 06 Feb 2017
PDF 70 06 Feb 2017
PDF 243 06 Feb 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles