PMP20566

12Vin, -5V Output Inverting Buck Boost using Synchronous Step Down Converter Reference Design

PMP20566

Design files

Overview

The TPS54335 provides a single IC for both control and the power stage for DC/DC applications up to 3A. PMP20566 utilizes the TPS54335 in an inverting buck boost topology to implement a regulated -5V, rail. TPS54335 enables the designer to implement power solutions which require negative voltages with low BOM count and small solution size.

Features
  • Inverting buck-boost topology using synchronous, step-down converter
  • Internal MOSFETs allows for reduced BOM count and smaller solution size
  • Current mode control with external COMP pin enables greater design flexibility
  • Pulse skipping to maximize efficiency in light load conditions
Output voltage options PMP20566.1
Vin (Min) (V) 9
Vin (Max) (V) 12
Vout (Nom) (V) -5
Iout (Max) (A) 2
Output Power (W) 10
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Inverting
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD17.PDF (1570 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRQG9.PDF (194 K)

Detailed schematic diagram for design layout and components

TIDRQH0.PDF (68 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQH1.PDF (114 K)

Detailed overview of design layout for component placement

TIDCDB3.ZIP (404 K)

Design file that contains information on physical board layer of design PCB

TIDRQH2.PDF (466 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Buck converters (integrated switch)

TPS54335A4.5V to 28V Input, 3A, Synchronous, Step-Down Converter with Eco-mode

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP20566 Test Results Mar. 29, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos