110 Watt Switch Mode Power Supply (SMPS)
PMP2057
This product is prototype/experimental and has not been released to the market. Testing and final processes may not be complete. This product may be subject to further changes or possible discontinuation

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This 110 Watt Switch Mode Power Supply (SMPS) provides +32 Volts at 3.3 Amps for audio power amplifiers, along with three other voltages for system functions and an onboard battery charging circuit.

This SMPS supplies a small, low cost solution for applications such as wireless speakers, Personal Computer peripheral speakers, and micro component systems.

This power supply is designed to operate from a power line voltage of 90 vac to 170 vac or 170 vac to 264 vac through the use of a jumper or switch for a lower cost design. It is compatible with power line frequencies of 50 Hz to 60 Hz.

In addition to providing +32 Volts at 3.3 Amps, it also has outputs for +6.0 Volts at 400 mA, 3.3 Volts at 300 mA and 12 Volts at 50 mA. The 32 Volt supply is designed to support 8.6 Amp surge current to accommodate the crest factors encountered in audio reproduction. The noise and ripple are consistent with the requirements for audio amplifier systems.

This power supply also has a battery charging circuit compatible with 32 Volt (24 cell) battery.

Because of its being a switch mode power supply, it is light weight and generates less heat than a similar solution designed with a linear power supply topology.

Features
  • +32V
  • 3.3A
  • 50Hz-60Hz
  • Operation from 110V to 220V
  • Additional +12V, +6V and 3.3V rails
  • Onboard battery charging circuit


Order Now
Part Number Status

PMP2057:
110 Watt Switch Mode Power Supply (SMPS)

PREVIEW

TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TAS5142  100-W Stereo Digital Amplifier Power Stage  Audio amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TAS5152  125-W Stereo Digital Amplifier Power Stage  Audio amplifiers  Sample & Buy Not Available
TAS5342  100-W Stereo Digital Amplifier Power Stage  Audio amplifiers  Not Available Not Available
TAS5342A  100-W Stereo Digital Amplifier Power Stage  Audio amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TAS5342L  100-W Stereo Digital Amplifier Power Stage  Audio amplifiers  Not Available View Design Kits & Evaluation Modules
TAS5342LA  100-W Stereo Digital Amplifier Power Stage  Audio amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TAS5352  125-W Stereo Digital Amplifier Power Stage  Audio amplifiers  Not Available Not Available
TAS5352A  125-W Stereo Digital Amplifier Power Stage  Audio amplifiers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TAS5142 Download Download
Download -
TAS5152 Download Download
TAS5342 Download -
TAS5342A Download -
TAS5342L Download -
TAS5342LA Download -
TAS5352 Download -
TAS5352A Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents
Design files (1)
Title Type Size (KB) Date
PDF 34 10 Feb 2009

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles