Multiphase Synchronous Buck Converter, Six phase 12V Input to 1V at 150A
PMP2064
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP2064 uses the TPS40140 in a stackable configuration to generate a multiphase design capable of high current output. The design is setup for each board to use the TPS40140 IC to generate a 2 phase output at up to 50A. Multiple boards can be linked together to create a large current output. The test report included here is for a six phase design generating 150A.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP2064.1
(Output Voltage 1)
Vin (Min) (V)10.8
Vin (Max) (V)13.2
Vout (Nom) (V)1
Iout (Max) (A)50
Output Power (W)50
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Multiphase

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40120  Programmable Feedback Divider  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available
TPS40140  Stackable 2 Channel Multiphase or 2 Channel Independent Output Controller  Step-down (buck)  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS40120 Download Download
TPS40140 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1357 07 Jan 2011
Design files (2)
Title Type Size (KB) Date
PDF 21 07 Jan 2011
PDF 240 07 Jan 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles