High Efficiency 180W AC/DC Power Supply Reference Design
PMP20694
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP20694 is high-efficiency AC/DC power supply reference design with 85VAC-300VAC input and 36V/5A output. Transition mode PFC is applied with UCC28051 to prove high power factor and boost input voltage to 450VDC.  LLC resonant converter with UCC25600 is applied to step down the 450V to 36V output.  This design has over 92% peak efficiency. 

Features
  • 85VAC to 300VAC, 50/60Hz input to 36V/5A output
  • 68mm x 180mm board dimension
  • Test report available
  • 92% peak converter efficiency

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20694.1
(Output Voltage 1)
PMP20694.2
(Output Voltage 2)
Vin (Min) (V)85330
Vin (Max) (V)300460
Vout (Nom) (V)45036
Iout (Max) (A).455
Output Power (W)202.5180
Isolated/Non-IsolatedNon-IsolatedIsolated
Input TypeACDC
TopologyBoost- PFCHalf Bridge- LLC

TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM293  Dual differential comparator, industrial grade  Amplifiers  Sample & Buy Not Available
LM4040  Fixed voltage, 45-µA, precision micropower shunt voltage reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
TMP300  Resistor-Programmable, up to 18V-Capable Temp Switch and Analog Out Sensor  Temperature sensors  Sample & Buy Not Available
UCC25600  8-pin high-performance resonant mode LLC controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC27714  4-A, 600-V half bridge gate driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC28051  Transition mode PFC controller with 12.5V/9.7V UVLO and IEC61000-3-2 compliance, -40°C to 85°C  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28910  700V Flyback switcher with constant-voltage constant-current and primary-side control  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM293 Download Download
Download Download
Download Download
LM4040 Download
Download
Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TMP300 Download Download
Download Download
UCC25600 Download Download
UCC27714 Download -
UCC28051 Download Download
Download Download
UCC28910 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1414 14 Dec 2017
Design files (6)
Title Type Size (KB) Date
ZIP 892 14 Dec 2017
ZIP 1380 14 Dec 2017
PDF 1319 14 Dec 2017
PDF 299 14 Dec 2017
PDF 46 14 Dec 2017
PDF 283 14 Dec 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles