Low Power Flyback Bias Supply Reference Design With Ultra Wide Input Voltage Range
PMP20708
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP20708 reference design uses UCC28881 low cost MOSFET integrated controller to provide 24V/30mA and 5V/30mA dual-output from an ultra-wide 24V to 264V (AC or DC) input. The board is in a small form factor of 30mm x 41mm x 12mm with minimized populated parts.

Features
  • 24V to 265V input (AC or DC)
  • Board dimension: 30mm x 41mm x 12mm
  • 24V/30mA and 5V/30mA dual outputs
  • Test report included

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20708.1
(Output Voltage 1)
PMP20708.2
(Output Voltage 2)
Vin (Min) (V)2424
Vin (Max) (V)265265
Vout (Nom) (V)245
Iout (Max) (A).03.03
Output Power (W).72.15
Isolated/Non-IsolatedIsolatedIsolated
Input TypeACAC
TopologyFlyback- Non SyncFlyback- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28881  700-V Lowest Quiescent Current Off-Line Switcher  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28881 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1985 15 Aug 2017
Design files (6)
Title Type Size (KB) Date
ZIP 1186 15 Aug 2017
ZIP 477 15 Aug 2017
PDF 245 15 Aug 2017
PDF 81 15 Aug 2017
PDF 29 15 Aug 2017
PDF 103 15 Aug 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles