3.75W Single Output Industrial PoE Isolated Flybuck Reference Design
PMP20814
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP20814 is an isolated Flybuck converter utilizing the LM5018 for industrial applications. This design has a minimum operating input voltage of 43V and a maximum input voltage of 53V. The design has a primary output of 7.35V and a secondary output capable of sourcing 0.25A continuous current at 15Vout. Switching frequency is set to 250kHz. A custom transformer is used. PMP10543’s PCB was used to build the design.

Features
  • Primary side regulation without opto, good regulation, within +/-5%
  • No loop compensation required/fast transient response
  • Low BOM count and cost, compact solution size
  • No RC snubber at primary winding

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20814.1
(Output Voltage 1)
Vin (Min) (V)43
Vin (Max) (V)53
Vout (Nom) (V)15
Iout (Max) (A).25
Output Power (W)3.75
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlybuck

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5018  7.5-100V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5018 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 905 17 May 2017
Design files (5)
Title Type Size (KB) Date
ZIP 68 17 May 2017
ZIP 293 17 May 2017
PDF 283 17 May 2017
PDF 96 17 May 2017
PDF 121 17 May 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles