PMP20815

95VAC-130VAC to 24V/72W Flyback Reference Design

PMP20815

Design files

Overview

The PMP20815 reference design is a DCM Flyback with Optocoupler feedback. It operates at a 130kHz switching frequency to reduce transformer size. The reference design converts low-line AC mains to a 24V/72W output at 91% efficiency.

Features
  • 95VAC - 130VAC input to 24V/72W output
  • 91% efficiency at full load
  • Optocoupler feedback enables tight regulation
  • Complete test report and design support collateral including thermal performance
  • 1 oz, 2-layer board measuring 3.45in x 2.23in
Output voltage options PMP20815.1
Vin (Min) (V) 95
Vin (Max) (V) 130
Vout (Nom) (V) 24
Iout (Max) (A) 3
Output Power (W) 72
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDI6.PDF (988 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRSE3.PDF (111 K)

Detailed schematic diagram for design layout and components

TIDRSE4.PDF (68 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSE5.PDF (109 K)

Detailed overview of design layout for component placement

TIDRSE7.ZIP (4544 K)

Files used for 3D models or 2D drawings of IC components

TIDCDR7.ZIP (462 K)

Design file that contains information on physical board layer of design PCB

TIDRSE6.PDF (451 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM5023AC-DC quasi-Resonant current mode PWM controller

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20815 Test Results Aug. 22, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos