PMP20999

12W Negative Output Bias Supply Reference Design

PMP20999

Design files

Overview

PMP20999 is a synchronous inverting buck-boost converter reference design using the LM46002 Synchronous buck regulator IC. The design accepts an input voltage of 15Vin to 30Vin and provides an output of -12Vout capable of supplying 1A of continuous current to the load. This design was built on the PMP9380 Rev1B PCB, which is a 4-layer board with 1oz. copper on all four layers.

Features
  • High efficiency negative ouptut converter
  • Small solution size
  • Synchronous operation with integrated FETs
Output voltage options PMP20999.1
Vin (Min) (V) 15
Vin (Max) (V) 30
Vout (Nom) (V) -12
Iout (Max) (A) 1
Output Power (W) 12
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Inverting
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE05.PDF (1344 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRUH0.PDF (119 K)

Detailed schematic diagram for design layout and components

TIDRUH1.PDF (29 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUH2.PDF (61 K)

Detailed overview of design layout for component placement

TIDRUH4.ZIP (350 K)

Files used for 3D models or 2D drawings of IC components

TIDCE83.ZIP (393 K)

Design file that contains information on physical board layer of design PCB

TIDRUH3.PDF (387 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM460023.5V to 60V, 2A Synchronous Step-Down Voltage Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20999 Test Results Dec. 11, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos