Universal AC Input Integrated FET Buck Converter Reference Design
PMP21384
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Key Document
- PMP21384: Universal AC Input Integrated FET Buck Converter Reference Design
(PDF 1785 KB)
19 Jun 2018
Description
This reference design utilizes a high-voltage flyback switcher, with its integrated 700-V FET, to implement an AC-to-DC high-side buck converter.
Features
- Universal AC input (85Vac to 265Vac)
- Integrated 700V power FET
- 1% regulation across line and load
See the Important Notice and Disclaimer covering reference designs and other TI resources.