Universal AC Input High Side Buck Converter Reference Design
PMP21487
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is a simple, low-cost high side Buck converter to convert universal AC input voltage (85Vac to 265Vac) to a non-isolated 22V/250mA DC output with UCC28710 controller.

Features
  • Universal AC Input (85Vac to 265Vac)
  • Small 14.6mm2 two layer PCB footprint
  • Greater than 76% full-load efficiency at high line
  • <1% voltage regulation across line and load

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP21487.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)264
Vout (Nom) (V)22
Iout (Max) (A).25
Output Power (W)5.5
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyOther

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28710  Constant-voltage, constant-current PWM controller with primary-side regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28710 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 7694 27 Aug 2018
Design files (6)
Title Type Size (KB) Date
ZIP 1518 27 Aug 2018
ZIP 730 27 Aug 2018
PDF 218 27 Aug 2018
PDF 59 27 Aug 2018
PDF 249 27 Aug 2018
PDF 86 27 Aug 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles