Safety isolated primary SiC MOSFET driver reference design
PMP21553
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design provides an integrated high and low side isolated primary gate driver solution for an automotive battery charging system incorporating two push-pull SN6505B transformer drivers and the isolated dual-channel gate driver UCC21521C.

Features
  • Split rail +15-V / -4-V output
  • Negative 4-V output for fast FET turn off
  • Small 1.500" x 1.750" board dimensions
  • High FET drive current up to 120 mA allows for lower switching losses

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP21553.1
(Output Voltage 1)
Vin (Min) (V)4.85
Vin (Max) (V)5.15
Vout (Nom) (V)19
Iout (Max) (A).12
Output Power (W)2.28
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Push Pull

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
SN6505B  Low-noise 1-A, 420-kHz transformer driver for isolated power supplies  Isolation  Sample & Buy View Design Kits & Evaluation Modules
UCC21530-Q1  Automotive, 4-A, 6-A, 5.7-kVrms isolated dual-channel gate driver with an enable function  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
SN6505B Download Download
UCC21530-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1265 25 Apr 2019
Design files (6)
Title Type Size (KB) Date
PDF 154 25 Apr 2019
ZIP 592 25 Apr 2019
PDF 94 25 Feb 2019
ZIP 1804 19 Nov 2018
PDF 475 19 Nov 2018
PDF 110 19 Nov 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles