Automotive instrument cluster power reference design with three outputs
PMP21669
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design implements an automotive power supply solution for use in analog gauge clusters, hybrid clusters and cluster display systems. It provides 5 volt, 3.3 volt and 1.2 volt outputs suitable for powering all subsystems within an automotive instrument cluster, a cluster display, or an automotive remote touch display.

Features
  • Automotive power system reference design
  • EMI meets CISPR25 class 5 requirements
  • Reverse polarity protection
  • Three output voltages: 5 volts, 3.3 volts, 1.2 volts

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP21669.1
(Output Voltage 1)
PMP21669.2
(Output Voltage 2)
PMP21669.3
(Output Voltage 3)
Vin (Min) (V)62.752.75
Vin (Max) (V)4066
Vout (Nom) (V)53.31.2
Iout (Max) (A)1.5.5
Output Power (W)51.65.6
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDC
TopologyBuck- Integrated SwitchBuck- Integrated SwitchBuck- Integrated Switch

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM53635-Q1  2.5/3.5A, 36 V Synchronous, 2.1MHz, Automotive Step Down DC-DC Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LM74700-Q1  3.2-V to 65-V, 80-uA IQ automotive ideal diode controller  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS62810-Q1  Automotive 2.75-V to 6-V, 4-A step-down converter in a 2mm x 3mm wettable-flanks QFN package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM53635-Q1 Download Download
LM74700-Q1 Download -
TPS62810-Q1 VQFN-HR (RWY)| 9 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 4507 27 Feb 2019
Design files (6)
Title Type Size (KB) Date
ZIP 2687 27 Feb 2019
ZIP 1387 27 Feb 2019
PDF 1120 27 Feb 2019
PDF 199 27 Feb 2019
PDF 104 27 Feb 2019
PDF 352 27 Feb 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles